- Article no.:
- SK 3243718
- Version
- wall-mounted
- Product description
- Filter fans with diagonal fan technology are more pressure-resistant and produce more constant air performance. The diagonal outflow direction ensures a more uniform heat dissipation from the enclosure.
- Benefits
- Highest airflow through pleated filter in delivery condition
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
- Tool-free mounting
- Material
- Plastic
- Color
- RAL 9005
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Diagonal, 1~ capacitor motor
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 540 m³/h
At 60 Hz: 590 m³/h( At 50 Hz: 317.8 cfm
At 60 Hz: 347.3 cfm )
- Unimpeded air flow (with pleated filter)
- At 50 Hz: 625 m³/h
At 60 Hz: 716 m³/h( At 50 Hz: 367.86 cfm
At 60 Hz: 421.42 cfm )
- Airflow with corresponding outlet filter including chopped fiber filter
- At 50 Hz: 444 m³/h
At 60 Hz: 498 m³/h( At 50 Hz: 261.33 cfm
At 60 Hz: 293.11 cfm )
- Airflow with corresponding outlet filter including pleated filter
- At 50 Hz: 565 m³/h
At 60 Hz: 645 m³/h( At 50 Hz: 332.55 cfm
At 60 Hz: 379.63 cfm )
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 78.7 W
At 60 Hz: 102.8 W
- Rated current max.
- At 50 Hz: 0.81 A
At 60 Hz: 0.9 A
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 144.5 mm( Width: 12.7 ˝
Height: 12.7 ˝
Depth: 5.69 ˝ )
- Installation depth
- 124 mm( 4.88 ˝ )
- Mounting cut-out
- Width of opening: 292 mm
Cut-out height: 292 mm( Width of opening: 11.5 ˝
Cut-out height: 11.5 ˝ )
- Protection category IP to IEC 60 529
- IP 54 with chopped fiber filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped fiber filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped fiber filter/pleated filter
- Type 3, 3R, 4, 4X with chopped fiber filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Note
- For the 3237.XXX filter fan, the electrical connection is made via 2 individual wires (length approx. 300 mm) on the unit, for all other filter fans, it’s made via a spring-loaded terminal
- Operating temperature range
- -30 °C...55 °C( -22 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- At 50 Hz: 62 dB(A)
At 60 Hz: 65 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 3.12 kg
- Gross weight
- 3.12 kg
- Customs tariff number
- 84145915
- EAN
- 4028177997950
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ filter fan, 625/716 m³/h, 115 V, 1~, 50 Hz/60 Hz, WHD 323 x 323 x 144.5 mm, RAL 9005