Blue e+ filter fan with EC technology

Article no.: SK 3245908

The energy-efficient design with EC technology is characterized not only by its first-time IoT capability. The Blue e+ filter fan also opens the door to many other advantages – from energy efficiency to monitoring and sustainability to higher air performance (175 - 1,160 m³/h).

Article no.:
SK 3245908
Version
wall-mounted
EC
Benefits
Highest airflow through pleated filter in delivery condition
IoT connectivity enables exclusive features such as automatic filter cleaning, filter maintenance indicator, emergency cooling function
Easy filter change thanks to a new opening mechanism on the louvre grille
Faster assembly on the enclosure due to optimized snap hooks
Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
Tool-free mounting
Material
Plastic
Color
RAL 9005
Supply includes
Complete unit ready to install, including pleated filter
Fan
Diagonal, EC motor
Unimpeded air flow (with chopped fiber filter)
At 50 Hz: 931 m³/h
( At 50 Hz: 548 cfm )
Unimpeded air flow (with pleated filter)
At 50 Hz: 1,161 m³/h
At 60 Hz: 1,161 m³/h
( At 50 Hz: 683.34 cfm
At 60 Hz: 683.34 cfm )
Airflow with corresponding outlet filter including chopped fiber filter
At 50 Hz: 728 m³/h
( At 50 Hz: 428.48 cfm )
Rated operating voltage
200 V - 240 V, 1~, 50 Hz/60 Hz
Rated power Pel
At 50 Hz: 173.5 W
Rated current max.
At 50 Hz: 1.38 A
Dimensions
Width: 323 mm
Height: 323 mm
Depth: 161 mm
( Width: 12.7 ˝
Height: 12.7 ˝
Depth: 6.34 ˝ )
Installation depth
141 mm
( 5.55 ˝ )
Mounting cut-out
Width of opening: 292 mm
Cut-out height: 292 mm
( Width of opening: 11.5 ˝
Cut-out height: 11.5 ˝ )
Protection category IP to IEC 60 529
IP 51 with chopped fiber filter/pleated filter
IP52 with pleated filter and absorber mat
IP 56 with chopped fiber filter/pleated filter and hose-proof hood
Protection category NEMA
Type 1, 12 with chopped fiber filter/pleated filter
Type 3, 3R with chopped fiber filter/pleated filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Operating temperature range
-25 °C...55 °C
( -13 °F...131 °F )
Storage temperature range
-25 °C...70 °C
( -13 °F...158 °F )
Noise pressure level
At 50 Hz: 72 dB(A)
Interfaces
0 - 10 V/PWM input
Speed output
potential-free fault indication contact
RS485 (ModBus)
Packaging unit
1 pc(s).
Net weight
4.048 kg
Gross weight
4.248 kg
Customs tariff number
84145915
EAN
4028177997806
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Blue e+ filter fan, EC technology, 1161 m³/h, 200 V - 240 V, 1~, 50 Hz/60 Hz, WHD: 323 x 323 x 161 mm, RAL 9005
Approvals
30 - KC Korea
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further instructions
Instructions
Data sheets
Technical System Catalogue