Hose-proof hood Carbon steel

Article no.: SK 3243085

Model no.: TYPE 3R-4 FAN SHROUD FOR 3243 FANS

The Rittal water-resistant fan shroud fits many indoor and outdoor applications. This painted shroud meets UL Type 3R and Type 4 ratings (model 3237 Type 12, 3R only) for protection from large debris, as well as wind-driven rain and hose-directed water. The blue silicone gasket follows Rittal’s innovative legacy in the Food & Beverage industry, leading to better sanitation and cleaning.

Article no.:
SK 3243085
Model no.:
TYPE 3R-4 FAN SHROUD FOR 3243 FANS
Product description
For fan-and-filter units/outlet filters. When mounted over the fan-and-filter unit and outlet filter, a protection category of IP 56 (UL 3R) to EN 60529/10.91 is achieved. Particularly suitable for use in the food industry.
Material
Carbon steel, powder-coated
Dimensions
Width: 350 mm
Height: 480 mm
Depth: 110 mm
( Width: 13.8 ˝
Height: 18.9 ˝
Depth: 4.33 ˝ )
Packaging unit
1 pc(s).
Net weight
11.001 lb
Gross weight
11.001 lb
Customs tariff number
7326908688
UPC-Code
85976
Approvals
Approvals
UL + C-UL - FTTA
UR + C-UR (recognized)
Documentation
Instructions
Sell sheet