- Article no.:
- SK 3177000
- Product description
- Made of chopped-fiber mat with a progressive construction. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Chemical fibers
- Suitable for Model No.
- 3144.000
- 3145.000
- 3176.000
- Dimensions
- Width: 425 mm
Height: 85 mm
Depth: 8 mm( Width: 16.7 ˝
Height: 3.35 ˝
Depth: 0.31 ˝ )
- Packaging unit
- 5 pc(s).
- Net weight
- 0.02 kg
- Gross weight
- 0.025 kg
- Customs tariff number
- 56039390
- EAN
- 4028177038219
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK filter mat, for tangential fans SK 3144/3145, for front outlet grilles SK 3176, WHD: 425 x 85 x 8 mm