- Article no.:
 
- SK 3294100
 
- Product description
 
- Cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions. 
 
- Benefits
 
- Temperature-resistant from -40 °C to +80 °C 
 
- Material
 
- Open-celled polyurethane foam 
 
- Dimensions
 
- Width: 334 mm
Height: 313 mm
Depth: 10 mm( Width: 13.1 ˝
Height: 12.3 ˝
Depth: 0.39 ˝ )  
- Packaging unit
 
- 3 pc(s). 
 
- Net weight
 
- 0.096 kg
 
- Gross weight
 
- 0.101 kg
 
- Customs tariff number
 
- 56039390 
 
- EAN
 
- 4028177040991 
 
- ETIM 9
 
- EC002513 
 
- ETIM 8
 
- EC002513 
 
- ECLASS 8.0
 
- 27180706 
 
- Product description
 
- 
SK filter mat for SK 3281/93, HWD: 313x334x10 mm