Metal filters

Article no.: SK 3286640

The use of washable metal filters is recommended, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.

Article no.:
SK 3286640
Product description
When cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal. These filters can easily be washed out with water or grease-dissolving solvents.
Material
Aluminum
Suitable for Model No.
3335.860
3335.870
3335.890
Dimensions
Width: 1,015 mm
Height: 697 mm
Depth: 20 mm
( Width: 40 ˝
Height: 27.4 ˝
Depth: 0.79 ˝ )
Note on Model No.:
The dimensions have changed. Therefore, it is important to pay attention to the production date of the TopTherm chiller. This metal filter is valid from 05/23/2019, the production date of the chiller.
Packaging unit
1 pc(s).
Net weight
3.499 kg
Gross weight
3.8 kg
Customs tariff number
73144900
EAN
4028177962941
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Certificates
EAC
Documentation
Info sheet
Data sheets
Technical System Catalogue