- Article no.:
- SK 3181135
- Version
- for folded filter
- Material
- Absorber mat: 100% polyester
- Color
- White
- Note
- Performance data, protection category, and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- Suitable for Model No.
- 3239.3xx
- 3239.7xx
- Absorber mat dimensions
- Width: 173 mm
Height: 173 mm
- Protection category IP to IEC 60 529
- IP 55 in combination with the folded filter
- Note on Model No.:
- Not suitable for use in EMC filter fans.
- Packaging unit
- 5 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.034 kg
- Customs tariff number
- 39269097
- EAN
- 4028177042803
- ETIM 9
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK absorbing mat IP55, for filter fan 3239.7xx/3239.3xx, WHD: 173x173x2.9 mm