- Article no.:
- SK 3108115
- Product description
- To prevent hot-spots and support the air routing of active enclosure climate control components. Adjustable in two axes. Mounted on the frame section. Several fans can be cascaded using the quick-release terminal strip.
- Supply includes
- Complete unit ready for connection with axial fan
Snap-on pivot device
Fasteners
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 19 W
At 60 Hz: 18 W
- Rated current max.
- At 50 Hz: 0.24 A
At 60 Hz: 0.23 A
- Packaging unit
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.136 kg
- Customs tariff number
- 84145915
- EAN
- 4028177220492
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK enclosure internal fan, 19/18 W, 115 V, 1~, 50/60 Hz