- Article no.:
- SK 3213.310
- Product description
- For use with wall-mounted cooling units, for targeted air routing of the cold air in a downward direction. Especially well-suited for densely-packed electrical components in the lower section of the enclosure.
- Benefits
- Air conduction of the cold air downwards
- Material
- Carbon steel
- Color
- RAL 7035
- Suitable for
- Wall-Mounted Cooling Unit TopTherm Blue e
- Suitable for Model No.
- 3304.xxx
- 3305.xxx
- Packaging unit
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.46 kg
- Customs tariff number
- 73269098
- EAN
- 4028177380721
- ETIM 9
- EC011217
- ETIM 8
- EC011217
- ECLASS 8.0
- 22410601
- Product description
-
SK air diverter, for SK 3304/3305, installation depth 65 mm