- Article number:
- SK 3213.340
- Product description
- For use with wall-mounted cooling units, for targeted air routing of the cold air in a downward direction. Especially well-suited for densely-packed electrical components in the lower section of the enclosure.
- Benefits
- Individual adjustment of the air outlet direction
- Simple, tool-free assembly
- Quickly retrofittable (without drilling)
- Minimum installation depth
- Material
- ABS
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Suitable for
- Wall-mounted cooling unit Blue e+
- Note on Model No.:
- Not suitable for wall-mounted cooling unit Blue e+ Outdoor
- Suitable for Model No.
- 3184.837
- 3185.83x
- 3185.530
- Dimensions
- Width: 280 mm
Height: 280 mm
Depth: 30 mm( Width: 11 ˝
Height: 11 ˝
Depth: 1.18 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 39269097
- EAN
- 4028177976290
- ETIM 9
- EC011604
- ETIM 8
- EC011604
- ECLASS 8.0
- 22410601
- Product description
-
SK Air deflection, for SK 3185.83x/.530