- Article no.:
- SK 3213350
- Product description
- For use with wall-mounted cooling units, for targeted air routing of the cold air in a downward direction. Especially well-suited for densely-packed electrical components in the lower section of the enclosure.
- Benefits
- Individual adjustment of the air outlet direction
- Simple, tool-free assembly
- Quickly retrofittable (without drilling)
- Minimum installation depth
- Material
- ABS
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Suitable for
- Wall-mounted cooling unit Blue e+
- Note on Model No.:
- Not suitable for wall-mounted cooling unit Blue e+ Outdoor
- Suitable for Model No.
- 3188.94x / 3488.94x
- 3188.640 / 3488.640
- 3189.94x / 3489.94x
- 3189.640 / 3489.640
- Dimensions
- Width: 330 mm
Height: 495 mm
Depth: 30 mm( Width: 13 ˝
Height: 19.5 ˝
Depth: 1.18 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.87 kg
- Customs tariff number
- 39269097
- EAN
- 4028177976283
- ETIM 9
- EC011604
- ETIM 8
- EC011604
- ECLASS 8.0
- 22410601
- Product description
-
SK Air diverter, for SK 3188.94x/3488.94x, 3188.640/3488.640, 3189.94x/3489.94x, 3189.640/3489.640