- Article no.:
- SK 3236124
- Product description
- Compact DC fan for enclosure and component cooling in enclosures.
- Supply includes
- Fans
Fastening Screws
Contact Hazard Protection
- Rated operating voltage
- 24 V (DC)
- Rated power Pel
- with DC: 1 W
- Dimensions
- Width: 60 mm
Height: 60 mm
Depth: 25.4 mm( Width: 2.36 ˝
Height: 2.36 ˝
Depth: 1 ˝ )
- Note
- Electrical connection via 2 single wires (length approx. 300 mm)
- Operating temperature range
- -20 °C...70 °C( -4 °F...158 °F )
- Noise pressure level
- with DC: 20 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 84145915
- EAN
- 4028177637603
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Mini fan, 1 W, 24 V (DC), WHD: 60 x 60 x 25.4 mm