Flow regulator valve

Article no.: SK 3301930

For use with air/water heat exchangers, especially if more than one heat exchanger (n > 1) is used in the water cooling circuit. The correctly set valve ensures the same quantity of cooling medium for all equipment.

Article no.:
SK 3301930
Product description
For use with air/water heat exchangers, especially if more than one heat exchanger (n > 1) is used in the water cooling circuit. The correctly set valve ensures the same quantity of cooling medium for all equipment.
Applications
The valve is also used for hydraulic balancing.
Material
Brass
Valve design
¾" x ½" for volumetric flow control
Setting range
3 ‐ 12 l/min
Packaging unit
1 pc(s).
Net weight
0.174 kg
Gross weight
0.184 kg
Customs tariff number
84818073
EAN
4028177448650
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SK Flow regulator valve, 3/4x1/2" volumetric flow control, for Air/water heat exchanger
Documentation
Instructions