- Article number:
- SK 3301.940
- Product description
- For use with air/water heat exchangers, especially if more than one heat exchanger (n > 1) is used in the water cooling circuit. The correctly set valve ensures the same quantity of cooling medium for all equipment.
- Applications
- The valve is also used for hydraulic balancing.
- Material
- Brass
- Valve design
- ¾" x ¾" for volumetric flow control
- Setting range
- 3 ‐ 12 l/min
- Packaging unit
- 1 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.183 kg
- Customs tariff number
- 84818073
- EAN
- 4028177448667
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SK Flow regulator valve, 3/4x3/4" volumetric flow control, for Air/water heat exchanger