Climate Control Accessories

Control/Regulation

To boost efficiency and for optimal control (e.g. to reduce noise and save energy) of climate control solutions.

Control/Regulation

IoT interface

The IoT interface is a central component of intelligent networking of Rittal cooling solutions or sensors for monitoring physical environment conditions. Equipped with a large variety of interfaces and protocols, it serves to collect and transmit data...

Control/Regulation

Blue e IoT Adapter

In conjunction with the IoT interface (3124.300), the adapter enables the intelligent networking of the Blue e cooling units.

Control/Regulation

Digital enclosure internal temperature display and thermostat

For installation in the enclosure door or wall.

Control/Regulation

Thermostat Internal Enclosure Thermostat

Suitable for controlling fan units, heaters, and heat exchangers. This thermostat can also be used as a signal generator for monitoring the internal enclosure temperature.

Control/Regulation

Temperature sensor for Blue e+ cooling units, Blue e+ chillers

NTC sensor to regulate Blue e+ cooling units according to an individual measurement point within the enclosure (control based on an external sensor), and according to the cold air outlet from the cooling unit inside the enclosure (control based on...

Control/Regulation

Hygrostat

Activates the heater and/or fan when a preset relative humidity inside the enclosure is exceeded. This raises the relative humidity above the dew point and prevents condensation on assemblies and electronic components.

Control/Regulation

Master/slave cable for SK-BUS system

The SK BUS system allows several cooling units and air/water heat exchangers with e-Comfort controller to communicate with one another. The master/slave assembly ensures an optimal operating result for complex bayed enclosure systems.

Control/Regulation

Toroidal Transformer Primary connection 115 V/400 V

For power supply to wall-mounted 230 V air/water heat exchangers. Available with 115 V or 400 V primary connection.

Control/Regulation

Pre-fuse for Blue e+ cooling units/chillers

Miniature circuit breaker and power switch for protection of the equipment connection line for Blue e+ series cooling units and chillers. The Blue e+ cooling units/chillers are intrinsically safe and do not require additional external safety devices for...

Control/Regulation

ModBus Adapter For EC filter fans

In conjunction with the IoT interface (3124.300), the Modbus adapter enables the intelligent networking of the EC filter fans from the Blue e + series.

Control/Regulation

EC speed control Control unit for EC fans

Temperature-dependent speed control for EC- filter fan for noise reduction and energy conservation .

Control/Regulation

EC speed control Speed Control Sensor

NTC sensor for the temperature-dependent speed control of EC fans to reduce noise and save energy.

Control/Regulation

Speed Control For filter fans and air-air heat exchangers

Temperature-dependent speed control to reduce noise and save energy in part-load operation.

Control/Regulation

Mains choke Wall-mounted Blue e+ Dynamic cooling unit

Line reactor for complying with EMC requirements according to DNV-CG-0339 Class A.