TS Roof Plates

Article no.: TS 8801330

Article no.:
TS 8801330
Product description
For installing roof-mounted cooling units and roof-mounted air/water heat exchangers. The cut-outs in the roof plate are arranged so that the roof-mounted cooling units are centered on the enclosure.
Benefits
Simple, fast mounting
Material
Carbon steel
Color
RAL 7035
Supply includes
Assembly components
Mounting cut-out
Width:490 mm
Depth:390 mm
( Width:19.3 ˝
Depth:15.4 ˝ )
Distance cut-out to back
61.3 mm
( 2.41 ˝ )
Note
When mounting cooling units on the roof plate 8801.310 there may be a collision with the transportation eyebolts of the enclosure. For this reason, roof fastening screws are supplied loose with the roof plates.
Attachment to the roof plate 8801.310 is from the inside using metal brackets and retaining clamps.
Suitable for Model No.
3209....
3210....
3383....
3384....
3385....
3273....
Dimensions
Width: 767.5 mm
Height: 13 mm
Depth: 567.5 mm
( Width: 30.2 ˝
Height: 0.51 ˝
Depth: 22.3 ˝ )
Suitable for
Enclosure type: TS
Width: = 800 mm
Depth: = 600 mm
( Enclosure type: TS
Width: = 31.5 ˝
Depth: = 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
5.095 kg
Gross weight
5.363 kg
Customs tariff number
73269098
EAN
4028177360624
ECLASS 8.0
27182405
Product description
TS roof plates, for WD: 800 x 600 mm
Certificates
EAC