Quick-change frame for roof-mounted cooling units

Article no.: SK 3286900

Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame pre-fitted on the cooling unit.

Article no.:
SK 3286900
Product description
The quick-change frame is more than just an alternate frame. Together with the seal, the lower part of the frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the plug-in cooling unit with the upper part of the alternate frame previously mounted on the cooling unit with quick-release fasteners. During servicing work, this means shorter assembly times and so minimized downtime. What is more, the quick-change frame offers effective protection from the ingress of oil into the enclosure in oily atmospheres, thanks to its integral drainage trough.
Material
Carbon steel
Color
RAL 7035
Supply includes
Quick-change frame
Seal
Quick-release fasteners
Suitable for Model No.
3386....
3387....
Packaging unit
1 pc(s).
Net weight
10.419 kg
Gross weight
10.967 kg
PCF/VE (cradle-to-gate)
38.5 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73269098
EAN
4028177325425
ETIM 9
EC000331
ETIM 8
EC000331
ECLASS 8.0
27189272
Product description
SK Quick-change frame, for cooling unit SK 3386/3387, Sheet steel
Documentation
Instructions