Guide frame For Vario rack-mounted fan

Article no.: SK 3357100

Guide frame for Vario rack-mounted fan: installation directly in the sub-rack, via two mounting brackets on the 19" mounting angles.

Article no.:
SK 3357100
Supply includes
Guide frame
Incl. connector and fitted connection cable
Mounting bracket for optional attachment to the 482.6 mm (19") mounting level
Fasteners
Length of connection cable
3 m
( 118 ˝ )
Suitable for Model No.
3352.500
Electrical connection
24 V DC
115 - 230 V
Packaging unit
1 pc(s).
Net weight
1.395 kg
Gross weight
1.52 kg
Customs tariff number
84149000
EAN
4028177041714
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK Guide frame, for Vario rack-mounted fan SK 3352.500, for 24 V (DC), 115-230 V