Cover for connection box

Article number: SK 3355.200

Cover to protect the electrical connection on the cooling unit. This cover is compulsory for IT and container applications.

Article number:
SK 3355.200
Material
Carbon steel, zinc-plated
Supply includes
Connection box cover
Cable Glands
Strain relief
Nuts
Grommet
Suitable for Model No.
3184.837
3185.x3x
Packaging unit
1 pc(s).
Net weight
0.17 kg
Gross weight
0.179 kg
Customs tariff number
84159000
EAN
4028177976771
Product description
SK connection box cover, for Blue e+ cooling units