Compressor

Article number: SK 3396.138

Article number:
SK 3396.138
Supply includes
Fasteners
Rated operating voltage
380 V - 400 V, 3~, 50 Hz
Packaging unit
1 pc(s).
Net weight
39.739 kg
Gross weight
41.83 kg
Customs tariff number
84143020
EAN
4028177384873
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704