Compressor

Article no.: SK 3396.142

Article no.:
SK 3396.142
Supply includes
Fasteners
Rated operating voltage
380 V - 400 V, 3~, 50 Hz
Packaging unit
1 pc(s).
Net weight
40.214 kg
Gross weight
42.33 kg
Customs tariff number
84143020
EAN
4028177384910
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704