Compressor

Article no.: SK 3396146

Article no.:
SK 3396146
Supply includes
Fasteners
Rated operating voltage
400 V, 3~, 50 Hz
Packaging unit
1 pc(s).
Net weight
26.8 kg
Gross weight
28 kg
Customs tariff number
84143020
EAN
4028177384958
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704