Compressor

Article no.: SK 3397088

Article no.:
SK 3397088
Supply includes
Fasteners
Rated operating voltage
230 V, 1~
Packaging unit
1 pc(s).
Net weight
11.6 kg
Gross weight
12 kg
Customs tariff number
84143020
EAN
4028177208971
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269