Compressor

Article number: SK 3397.487

Article number:
SK 3397.487
Supply includes
Fasteners
Rated operating voltage
115 V
Packaging unit
1 pc(s).
Net weight
4.93 kg
Gross weight
4.94 kg
Customs tariff number
84143020
EAN
4028177403086
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269