Compressor

Article no.: SK 3397494

Article no.:
SK 3397494
Supply includes
Fasteners
Rated operating voltage
115 V
Packaging unit
1 pc(s).
Net weight
3.75 kg
Gross weight
3.9 kg
Customs tariff number
84143020
EAN
4028177403154
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269