Compressor

Article no.: SK 3397496

Article no.:
SK 3397496
Supply includes
Fasteners
Rated operating voltage
400 V
Packaging unit
1 pc(s).
Net weight
12.841 kg
Gross weight
13.041 kg
Customs tariff number
84143020
EAN
4028177403178
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269