Compressor
Article no.: SK 3397762
- Article no.:
- SK 3397762
- Supply includes
- Fasteners
- Rated operating voltage
- 400 V
- Packaging unit
- 1 pc(s).
- Net weight
- 12.7 kg
- Gross weight
- 13.1 kg
- Customs tariff number
- 84143020
- EAN
- 4028177497337
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27189269