Compressor
Article number: SK 3397.983
- Article number:
- SK 3397.983
- Supply includes
- Fasteners
- Rated operating voltage
- 380 V - 415 V, 50 Hz
- 440 V - 460 V, 60 Hz
- Packaging unit
- 1 pc(s).
- Net weight
- 29 kg
- Gross weight
- 30 kg
- Customs tariff number
- 84159000
- EAN
- 4028177672789
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27189269