Compressor

Article no.: SK 3398052

Article no.:
SK 3398052
Supply includes
Fasteners
Rated operating voltage
230 V, 1~, 50 Hz
230 V, 60 Hz
Packaging unit
1 pc(s).
Net weight
10 kg
Gross weight
10 kg
Customs tariff number
84143020
EAN
4028177694385
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269