Compressor

Article no.: SK 3398058

Article no.:
SK 3398058
Supply includes
Fasteners
Rated operating voltage
400 V, 3~, 50 Hz
440 V, 60 Hz
Packaging unit
1 pc(s).
Net weight
40 kg
Gross weight
41.25 kg
Customs tariff number
84143020
EAN
4028177694446
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269