Compressor

Article no.: SK 3398187

Article no.:
SK 3398187
Supply includes
Fasteners
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 60 Hz
Packaging unit
1 pc(s).
Net weight
9.2 kg
Gross weight
9.22 kg
Customs tariff number
84143020
EAN
4028177699083
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269