Compressor

Article no.: SK 3398.360

Article no.:
SK 3398.360
Supply includes
Fasteners
Rated operating voltage
230 V, 1~, 50 Hz
Packaging unit
1 pc(s).
Net weight
30 kg
Gross weight
31.5 kg
Customs tariff number
84143020
EAN
4028177716773
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269