Condensate Evaporator

Article number: SK 3397.717

Article number:
SK 3397.717
Rated operating voltage
230 V, 50 Hz/60 Hz
Packaging unit
1 pc(s).
Net weight
0.357 kg
Gross weight
0.671 kg
Customs tariff number
84159000
EAN
4028177616431
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269