Condensate Evaporator

Article number: SK 3397.721

Article number:
SK 3397.721
Rated operating voltage
400 V, 50 Hz
460 V, 60 Hz
Packaging unit
1 pc(s).
Net weight
0.35 kg
Gross weight
0.55 kg
Customs tariff number
84159000
EAN
4028177616493
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269