Display

Article no.: SK 3398440

Article no.:
SK 3398440
Packaging unit
1 pc(s).
Net weight
0.6 kg
Gross weight
0.801 kg
Customs tariff number
85312040
EAN
4028177816930
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269
Product description
Operating display for 19" girder