Display cable

Article no.: SK 3397867

Article no.:
SK 3397867
Length
500 mm
( 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
0.034 kg
Gross weight
0.054 kg
Customs tariff number
85444290
EAN
4028177633117
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269