Display cable

Article no.: SK 3397869

Article no.:
SK 3397869
Length
1,500 mm
( 59.1 ˝ )
Packaging unit
1 pc(s).
Net weight
0.104 kg
Gross weight
0.134 kg
Customs tariff number
85444290
EAN
4028177633131
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269