Controller

Article no.: SK 3398438

Article no.:
SK 3398438
Packaging unit
1 pc(s).
Net weight
0.56 kg
Gross weight
0.948 kg
Customs tariff number
90328900
EAN
4028177816916
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269
Product description
Evaporator controller with display (small) for 19" girder