Axial fan

Article number: SK 3396.245

Article number:
SK 3396.245
Diameter
250 mm
( 9.84 ˝ )
Packaging unit
1 pc(s).
Net weight
1.62 kg
Gross weight
2.09 kg
Customs tariff number
84145925
EAN
4028177402706
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704