Axial fan

Article no.: SK 3396398

Article no.:
SK 3396398
Diameter
200 mm
( 7.87 ˝ )
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
1.7 kg
Customs tariff number
84145925
EAN
4028177520639
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704