Axial fan

Article no.: SK 3396659

Article no.:
SK 3396659
Diameter
250 mm
( 9.84 ˝ )
Rated operating voltage
200 V - 240 V, 1~, 50 Hz/60 Hz
Packaging unit
1 pc(s).
Net weight
1.921 kg
Gross weight
2.321 kg
Customs tariff number
84145925
EAN
4028177673359
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704