Axial fan

Article no.: SK 3398029

Article no.:
SK 3398029
Diameter
450 mm
( 17.7 ˝ )
Packaging unit
1 pc(s).
Net weight
5.8 kg
Gross weight
5.96 kg
Customs tariff number
84145925
EAN
4028177673113
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269