Axial fan

Article no.: SK 3398102

Article no.:
SK 3398102
Diameter
500 mm
( 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
17 kg
Gross weight
18 kg
Customs tariff number
84145925
EAN
4028177694880
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269