Axial fan

Article number: SK 3398.133

Article number:
SK 3398.133
Diameter
450 mm
( 17.7 ˝ )
Packaging unit
1 pc(s).
Net weight
11.5 kg
Gross weight
12.499 kg
Customs tariff number
84145925
EAN
4028177695191
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269