Axial fan

Article no.: SK 3398357

Article no.:
SK 3398357
Diameter
200 mm
( 7.87 ˝ )
Packaging unit
1 pc(s).
Net weight
2.5 kg
Gross weight
3.007 kg
Customs tariff number
84145925
EAN
4028177716742
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269