Axial fan

Article no.: SK 3398.466

Article no.:
SK 3398.466
Diameter
200 mm
( 7.87 ˝ )
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
2.1 kg
Customs tariff number
84145925
EAN
4028177984318
ECLASS 8.0
29170101