Axial fan

Article no.: SK 3398633

Article no.:
SK 3398633
Diameter
450 mm
( 17.7 ˝ )
Packaging unit
1 pc(s).
Net weight
13 kg
Gross weight
14 kg
Customs tariff number
84145925
EAN
4028177980235
ECLASS 8.0
29170101