Radial fan

Article no.: SK 3396082

Article no.:
SK 3396082
Diameter
175 mm
( 6.89 ˝ )
Packaging unit
1 pc(s).
Net weight
0.9 kg
Gross weight
1.268 kg
Customs tariff number
84145935
EAN
4028177228610
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101