Radial fan

Article no.: SK 3396248

Article no.:
SK 3396248
Diameter
133 mm
( 5.24 ˝ )
Packaging unit
1 pc(s).
Net weight
0.742 kg
Gross weight
0.992 kg
Customs tariff number
84145935
EAN
4028177402744
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101