Radial fan

Article number: SK 3396.265

Article number:
SK 3396.265
Diameter
133 mm
( 5.24 ˝ )
Packaging unit
1 pc(s).
Net weight
0.9 kg
Gross weight
0.996 kg
Customs tariff number
84145935
EAN
4028177402904
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101